IESNA:LM-63-2002
[TEST]P952291
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19592
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3932.9 3935 3926.7 3909.1 3806.5 3699.7 3682.1 3767.1 3964 4226.2
4543.3 4908.1 5292.6 5573.4 5789 6002.5 6197.3 6314.4 6354.8 6311.3
6091.6 5696.8 5192.1 4392 3225.1 1877.8 1458.1 1333.8 1185.6 965.9
742 576.2 432.2 270.5 154.4 62.2 0
3932.9 3916.3 3908 3896.6 3797.1 3688.3 3672.8 3749.5 3939.1 4209.6
4518.4 4870.8 5255.3 5545.5 5752.7 5970.4 6163.1 6287.5 6345.5 6293.7
6057.4 5670.8 5157.9 4323.6 3123.5 1818.8 1441.5 1321.3 1171.1 949.3
732.7 569 411.4 260.1 150.3 60.1 0
3932.9 3927.7 3923.6 3912.2 3833.4 3728.7 3695.6 3758.8 3924.6 4178.5
4479.1 4816.9 5198.3 5534.1 5766.2 5981.8 6208.7 6363.1 6459.5 6451.2
6291.6 5937.2 5451.1 4694.6 3578.5 2116.2 1467.5 1332.7 1208.4 1036.3
836.3 621.8 460.1 300.5 163.7 74.6 0
3932.9 3923.6 3918.4 3927.7 3873.8 3783.7 3743.3 3775.4 3891.5 4094.6
4365.1 4666.6 5015.9 5393.1 5694.7 5934.1 6164.1 6364.2 6483.3 6539.3
6477.1 6259.5 5871.9 5192.1 4168.2 2666.5 1509.9 1252.9 1140 1005.2
862.2 716.1 554.4 370 211.4 94.3 0
3932.9 3928.8 3931.9 3952.6 3942.2 3894.6 3835.5 3829.3 3882.1 4003.4
4189.9 4430.4 4718.5 5050.1 5411.8 5746.5 6006.6 6232.5 6432.6 6579.7
6621.2 6530 6303 5933 5209.7 3926.7 2185.6 1108.9 872.6 734.8
599 482.9 376.2 265.3 144.1 52.9 0
3932.9 3935 3946.4 3974.4 4001.3 4001.3 3973.3 3947.4 3951.6 4002.3
4102.9 4260.4 4472.8 4723.6 5004.5 5361 5740.3 6060.5 6246 6333.1
6390.1 6418 6408.7 6397.3 6286.4 5633.5 4217.9 2349.4 1068.5 686.1
539.9 418.7 305.7 210.4 121.3 44.6 0
3932.9 3937.1 3958.8 3992 4039.7 4082.1 4111.2 4134 4131.9 4171.3
4237.6 4339.2 4480.1 4641.8 4839.7 5081.2 5355.8 5657.4 5928.9 6153.8
6380.7 6635.7 6890.6 7155.9 7484.4 7668.9 7100 5617 3629.3 1822.9
874.7 537.9 364.8 237.3 135.8 47.7 0
3932.9 3940.2 3970.2 4017.9 4069.7 4121.5 4183.7 4254.2 4339.2 4448
4586.8 4746.4 4918.5 5109.2 5336.1 5613.9 5927.9 6274 6651.2 7059.5
7531.1 8046.1 8622.3 9195.4 9838 10585.2 11313.7 11498.2 10828.7 9237.9
6866.8 4355.7 2540.1 1403.2 619.7 149.2 0
3932.9 3950.5 3986.8 4041.7 4095.6 4144.3 4203.4 4284.2 4378.5 4521.5
4710.2 4926.8 5183.8 5500.9 5886.4 6364.2 6917.6 7558 8248.2 8952.9
9754 10514.7 11412.2 12324.1 13418.5 14494.2 15862.2 17327.6 18493.5 18371.2
16166.9 12183.2 7701 3086.2 563.8 124.4 0
3932.9 3949.5 3994.1 4045.9 4099.8 4157.8 4218.9 4300.8 4399.3 4541.2
4715.3 4924.7 5172.4 5490.5 5885.4 6387 6961.1 7655.4 8422.3 9207.9
10032.8 10875.3 11778 12762.5 13813.4 14908.8 16152.4 17503.8 18824.1 19057.2
16858.1 12304.5 6980.8 1817.7 387.6 115 0
3932.9 3948.5 3983.7 4053.1 4110.1 4173.3 4225.2 4300.8 4404.4 4528.8
4679.1 4850.1 5044.9 5312.3 5663.6 6088.5 6602.5 7234.7 7954.9 8740.5
9530.2 10339.6 11175.9 12068.2 13042.3 13999.9 14997.9 15871.5 16535.8 16060.2
13841.3 9538.5 4151.6 801.1 241.5 79.8 0
3932.9 3944.3 3992 4052.1 4107 4161.9 4213.8 4273.9 4357.8 4448
4554.7 4658.3 4762 4901.9 5107.1 5378.6 5705 6143.4 6659.5 7244
7880.3 8538.4 9185.1 9842.1 10525.1 11164.5 11806 12387.4 12510.7 11426.7
9214.1 6331 2701.7 537.9 161.7 44.6 0
3932.9 3944.3 3983.7 4029.3 4074.9 4102.9 4130.8 4154.7 4176.4 4202.4
4210.6 4182.7 4129.8 4073.8 4034.5 4032.4 4088.4 4248 4507 4833.5
5220 5646 6075 6502 6916.5 7261.6 7466.8 7581.9 7289.6 6132
4496.7 2780.5 1108.9 315 116.1 29 0
3932.9 3929.8 3939.1 3952.6 3944.3 3889.4 3804.4 3676.9 3509 3287.3
3009.5 2686.2 2364.9 2096.5 1883 1706.9 1571.1 1484 1439.5 1429.1
1457.1 1513.1 1566.9 1619.8 1644.7 1604.3 1479.9 1282 979.3 695.4
505.7 366.9 267.4 187.6 113 30.1 0
3932.9 3907 3874.9 3811.7 3697.7 3508 3254.1 2931.8 2571.2 2243.7
1975.3 1742.1 1526.5 1366.9 1279.9 1239.5 1211.5 1177.3 1141 1106.8
1066.4 1011.5 947.2 890.2 835.3 780.4 726.5 668.4 600 522.3
442.5 364.8 281.9 193.8 105.7 23.8 0
3932.9 3881.1 3786.8 3627.2 3378.5 3025.1 2637.5 2268.5 1997 1765.9
1569 1458.1 1393.9 1337.9 1279.9 1231.2 1205.3 1195.9 1178.3 1138.9
1081.9 1024.9 966.9 910.9 849.8 789.7 728.5 663.3 600 530.6
457 375.2 281.9 182.4 93.3 19.7 0
3932.9 3864.5 3705.9 3445.8 3064.5 2599.1 2205.3 1932.8 1715.1 1579.4
1515.1 1456.1 1393.9 1327.6 1266.4 1229.1 1217.7 1211.5 1197 1150.3
1042.6 981.4 926.5 873.6 824.9 779.3 723.4 661.2 594.9 520.2
439.4 352.4 261.2 176.2 94.3 25.9 0
3932.9 3837.6 3616.8 3257.2 2763.9 2278.9 1969 1740 1615.7 1561.8
1494.4 1429.1 1384.5 1336.9 1271.6 1230.1 1211.5 1186.6 1076.8 1030.1
1014.6 1008.4 990.7 962.8 920.3 864.3 785.5 712 631.1 550.3
467.4 384.5 298.5 211.4 124.4 42.5 0
3932.9 3830.3 3560.9 3114.2 2553.5 2115.2 1838.5 1661.3 1608.4 1547.3
1472.6 1421.9 1389.7 1347.2 1269.5 1216.7 1175.2 1061.2 1021.8 1005.2
991.8 988.7 976.2 943.1 886.1 818.7 746.2 667.4 585.5 512
440.4 370 302.6 234.2 235.2 178.3 0
3932.9 3802.3 3482.1 2977.4 2393.9 2016.7 1759.7 1645.7 1607.4 1537.9
1466.4 1420.8 1393.9 1351.4 1260.2 1180.4 1075.7 993.8 967.9 944.1
928.6 919.2 876.7 829.1 775.2 721.3 658.1 596.9 529.6 461.2
396.9 330.6 268.4 323.3 290.2 97.4 0
3932.9 3794 3454.1 2928.7 2328.7 1938 1707.9 1639.5 1604.3 1536.9
1466.4 1423.9 1404.2 1364.9 1254 1136.9 1000.1 943.1 906.8 877.8
863.3 831.1 777.3 727.5 676.7 619.7 570 520.2 467.4 419.7
395.9 313 260.1 359.6 165.8 41.5 0
3932.9 3807.5 3474.8 2934.9 2343.2 1963.9 1717.2 1643.6 1614.6 1548.3
1472.6 1432.2 1411.5 1376.3 1268.5 1137.9 998 941 902.7 872.6
856 824.9 772.1 725.4 673.6 618.7 563.8 514 465.3 407.3
356.5 293.3 260.1 360.6 143 35.2 0
